Interoperability IEC 60870-5-104

Explanation of check boxes

The checkboxes are used as follows:

■ Function or ASDU not used by this companion standard.
☐ Function or ASDU is not used.
☑ Function or ASDU is used as standardized (default).

Network layer

IP version

☑ IP v4
☑ IP v6

TCP port

☑ 2404 (default)
☑ Port configurable

Link layer

Client connections

☑ Number of simultaneous connections is not limited
☑ Client connections can be restricted using IP whitelisting
☑ Clients can be organised into redundancy groups

Application layer

Common address of ASDU

■ 1 Byte
☑ 2 Bytes

Information object address

■ 1 Byte
■ 2 Bytes
☑ 3 Bytes

Cause of transmission

■ 1 Byte
☑ 2 Bytes (with originator address, default is 0)

Selection of standard ASDUs

Process information in monitoring direction

☑

1

Single-point information

M_SP_NA_1

■

2

Single-point information with time tag

M_SP_TA_1

☑

3

Double-point information

M_DP_NA_1

■

4

Double-point Information with time tag

M_DP_TA_1

☑

5

Step position information

M_ST_NA_1

■

6

Step position information with time tag

M_ST_TA_1

☐

7

Bitstring of 32 bits

M_BO_NA_1

■

8

Bitstring of 32 bits with time tag

M_BO_TA_1

☑

9

Measured value, normalized value

M_ME_NA_1

■

10

Measured value, normalized value with time tag

M_ME_TA_1

☑

11

Measured value, scaled value

M_ME_NB_1

■

12

Measured value, scaled value with time tag

M_ME_TB_1

☑

13

Measured value, short floating point number

M_ME_NC_1

■

14

Measured value, short floating point number with time tag

M_ME_TC_1

☑

15

Integrated totals

M_IT_NA_1

■

16

Integrated totals with time tag

M_IT_TA_1

■

17

Event of protection Equipment with time tag

M_EP_TA_1

■

18

Packed start events of protection equipment with time tag

M_EP_TB_1

■

19

Packed output circuit information of protection equipment with time tag

M_EP_TC_1

☐

20

Packed single-point information with status change detection

M_PS_NA_1

☑

21

Measured value, normalized value without quality descriptor

M_ME_ND_1

☑

30

Single-point information with CP56Time2a time tag

M_SP_TB_1

☑

31

Double-point information with CP56Time2a time tag

M_DP_TB_1

☑

32

Step position information with CP56Time2a time tag

M_ST_TB_1

☐

33

Bitstring of 32 bits with CP56Time2a time tag

M_BO_TB_1

☑

34

Measured value, normalized value with CP56Time2a time tag

M_ME_TD_1

☑

35

Measured value, scaled value with CP56Time2a time tag

M_ME_TE_1

☑

36

Measured value, short floating point number with CP56Time2a time tag

M_ME_TF_1

☑

37

Integrated totals with CP56Time2a time tag

M_IT_TB_1

☐

38

Event of protection equipment with CP56Time2a time tag

M_EP_TD_1

☐

39

Packed start events of protection equipment with CP56Time2a time tag

M_EP_TE_1

☐

40

Packed output circuit information of protection equipment with CP56Time2a time tag

M_EP_TF_1

Process information in control direction

☑

45

Single command

C_SC_NA_1

☑

46

Double command

C_DC_NA_1

☑

47

Regulating step command

C_RC_NA_1

☑

48

Set-point command, normalized value

C_SE_NA_1

☑

49

Set-point command, scaled value

C_SE_NB_1

☑

50

Set-point command, short floating point number with CP56Time2a time tag

C_SE_NC_1

☐

51

Bitstring of 32 bits

C_BO_NA_1

☑

58

Single command with CP56Time2a time tag

C_SC_TA_1

☑

59

Double command with CP56Time2a time tag

C_DC_TA_1

☑

60

Regulating step command with CP56Time2a time tag

C_RC_TA_1

☑

61

Set-point command, normalized value with CP56Time2a time tag

C_SE_TA_1

☑

62

Set-point command, scaled value with CP56Time2a time tag

C_SE_TB_1

☑

63

Set-point command, short floating point number with CP56Time2a time tag

C_SE_TC_1

☐

64

Bitstring of 32 bits with CP56Time2a time tag

C_BO_TA_1

System information in monitoring direction

☑

70

End of initialization

M_EI_NA_1

System information in control direction

☑

100

Interrogation command

C_IC_NA_1

☑

101

Counter interrogation command

C_CI_NA_1

☐

102

Read command

C_RD_NA_1

☑

103

Clock synchronization command

C_CS_NA_1

■

104

Test command

C_TS_NA_1

☐

105

Reset process command

C_RP_NA_1

■

106

Delay acquisition command

C_CD_NA_1

☐

107

Test command with CP56Time2a time tag

C_TS_TA_1

Parameter in control direction

☐

110

Parameter of measured values, normalized value

P_ME_NA_1

☐

111

Parameter of measured values, scaled value

P_ME_NB_1

☐

112

Parameter of measured values, short floating point number

P_ME_NC_1

☐

113

Parameter activation

P_AC_NA_1

File transfer

☐

120

File ready

F_FR_NA_1

☐

121

Section ready

F_SR_NA_1

☐

122

Call directory, select file, call file, call section

F_SC_NA_1

☐

123

Last section, last segment

F_LS_NA_1

☐

124

ACK file, ACK section

F_AF_NA_1

☐

125

Segment

F_SG_NA_1

☐

126

Directory [blank or X, only available in monitoring direction]

F_DR_TA_1

Causes of transmission

0

Not used

1

Periodic, cyclic

2

Background scan

3

Spontaneous

4

Initialized

5

Request or requested

6

Activation (ACT)

7

Activation confirmation (ACTCON)

8

Deactivation (DEACT)

9

Deactivation confirmation (DEACTCON)

10

Activation termination (ACTTERM)

11

Return information caused by a remote command

12

Return information caused by a local command

13

File transfer

20..36

General interrogation

37..41

Counter interrogation

44

Unknown type identification

45

Unknown cause of transmission

46

Unknown address of ASDU

47

Unknown information object address

Assignment of causes of transmission to type identifications

Type

Name

1

2

3

4

5

6

7

8

9

10

11

12

13

20..36

37..41

44

45

46

47

1

M_SP_NA_1

X

X

X

X

X

X

X

2

M_SP_TA_1

X

X

3

M_DP_NA_1

X

X

X

X

X

X

X

4

M_DP_TA_1

X

X

5

M_ST_NA_1

X

X

X

X

X

X

X

6

M_ST_TA_1

X

X

7

M_BO_NA_1

X

X

8

M_BO_TA_1

X

X

9

M_ME_NA_1

X

X

X

X

X

X

X

10

M_ME_TA_1

X

X

11

M_ME_NB_1

X

X

X

X

X

X

X

12

M_ME_TB_1

X

X

13

M_ME_NC_1

X

X

X

X

X

X

X

14

M_ME_TC_1

X

X

15

M_IT_NA_1

X

X

X

X

X

X

16

M_IT_TA_1

X

X

17

M_EP_TA_1

X

X

18

M_EP_TB_1

X

X

19

M_EP_TC_1

X

X

20

M_PS_NA_1

X

X

21

M_ME_ND_1

X

X

X

X

X

X

30

M_SP_TB_1

X

X

X

X

X

X

X

31

M_DP_TB_1

X

X

X

X

X

X

X

32

M_ST_TB_1

X

X

X

X

X

X

X

33

M_BO_TB_1

X

X

34

M_ME_TD_1

X

X

X

X

X

X

X

35

M_ME_TE_1

X

X

X

X

X

X

X

36

M_ME_TF_1

X

X

X

X

X

X

X

37

M_IT_TB_1

X

X

X

X

X

X

X

38

M_EP_TD_1

X

X

39

M_EP_TE_1

X

X

40

M_EP_TF_1

X

X

45

C_SC_NA_1

X

X

X

X

X

X

X

X

46

C_DC_NA_1

X

X

X

X

X

X

X

X

47

C_RC_NA_1

X

X

X

X

X

X

X

X

48

C_SE_NA_1

X

X

X

X

X

X

X

X

49

C_SE_NB_1

X

X

X

X

X

X

X

X

50

C_SE_NC_1

X

X

X

X

X

X

X

X

51

C_BO_NA_1

X

X

58

C_SC_TA_1

X

X

X

X

X

X

X

X

59

C_DC_TA_1

X

X

X

X

X

X

X

X

60

C_RC_TA_1

X

X

X

X

X

X

X

X

61

C_SE_TA_1

X

X

X

X

X

X

X

X

62

C_SE_TB_1

X

X

X

X

X

X

X

X

63

C_SE_TC_1

X

X

X

X

X

X

X

X

64

C_BO_TA_1

X

X

70

M_EI_NA_1

X

100

C_IC_NA_1

X

X

X

X

X

101

C_CI_NA_1

X

X

X

X

X

102

C_RD_NA_1

X

X

103

C_CS_NA_1

X

X

X

104

C_TS_NA_1

105

C_RP_NA_1

X

X

106

C_CD_NA_1

107

C_TS_TA_1

X

X

110

P_ME_NA_1

X

X

111

P_ME_NB_1

X

X

112

P_ME_NC_1

X

X

113

P_AC_NA_1

X

X

120

F_FR_NA_1

X

X

121

F_SR_NA_1

X

X

122

F_SC_NA_1

X

X

123

F_LS_NA_1

X

X

124

F_AF_NA_1

X

X

125

F_SG_NA_1

X

X

126

F_DR_TA_1

X

X

Basic application functions

☑ Cyclic data transmission
☑ Station interrogation
☑ Spontaneous transmission

Station interrogation

☑ Global
☑ Group 1
☑ Group 2
☑ Group 3
☑ Group 4
☑ Group 5
☑ Group 6
☑ Group 7
☑ Group 8
☑ Group 9
☑ Group 10
☑ Group 11
☑ Group 12
☑ Group 13
☑ Group 14
☑ Group 15
☑ Group 16

Clock synchronization

Note: NTP can be used with Weidmüller u-OS devices.

☑ Clock synchronization
☐ CP24Time2a (3 Bytes)
☑ CP56Time2a (7 Bytes)
☑ UTC time supported
☑ Local time supported
☑ Daylight saving time supported
☐ Day of week supported

Command transmission

☑ Direct command transmission
☑ Direct set-point command transmission
☑ Select and execute command
☑ Select and execute set-point command
☐ Supervision of maximum delay of commands and set-point commands in command direction
☐ Maximum permissible delay of commands and set-point commands

Pulse handling in command transmission

☑ No additional definition
☑ Short pulse duration (duration determined by a system parameter in the controlled station)
☑ Long pulse duration (duration determined by a system parameter in the controlled station)
☑ Persistent command

Transmission of integrated totals

☑ General counter interrogation
☑ Counter interrogation group 1
☑ Counter interrogation group 2
☑ Counter interrogation group 3
☑ Counter interrogation group 4
☐ Freeze without reset
☐ Freeze with reset
☐ Reset
☐ Mode A: Local freeze with spontaneous transmission
☐ Mode B: Local freeze with counter interrogation
☐ Mode C: Freeze and transmission by counter interrogation command
☐ Mode D: Freeze by counter interrogation command; frozen values are transmitted spontaneously

Parameter loading

☐ Threshold value
☐ Smoothing factor
☐ Low limit for transmission of measured values
☐ High limit for transmission of measured values

File transfer

File transfer in monitoring direction

☐ Transparent file
☐ Transmission of disturbance data of protection equipment
☐ Transmission of sequences of events
☐ Transmission of sequences of recorded analogue values

File transfer in control direction

☐ Transparent file

Delay acquisition

☐ Delay acquisition

Specifications for time monitoring

Parameter

Default value

Note

t0

15s

Time monitoring for establishing a connection

t1

15s

Time monitoring for establishing a connection

t2

10s

Time monitoring for acknowledgements if no data telegrams are transmitted: t2 < t1

t3

20s

Time monitoring for transmitted test telegrams in the event of prolonged periods of inactivity

Maximum number of unacknowledged APDUs in I-format (k) and latest APDU acknowledgement

Recommendation: w should not exceed two-thirds of k.

Parameter

Default value

Note

k

12 APDU

Maximum difference between the number of reception sequences and the number of transmission sequences

w

8

APDU Latest acknowledgement following receipt of a w APDU in I format

Low priority queue size

50

Number of messages held in the queue

High priority queue size

50

Number of messages held in the queue